Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Smart smoke detector
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m