Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 1m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 2m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 3m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 5m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m
Patch cord RJ45 category 5 U/UTP PVC grey 1m