Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling