Posto interno SprintL2
Door contact - class III
Lead battery - 12 V - 7 Ah
Analogue audio Kit with Sprint and Linea 2000 one family kit
Analogue audio Kit with Sprint and Linea 2000 bi family kit
2 wires single-family audio kit with Linea 2000 entrance panel and Sprint L2
2 wires single-family audio kit with Linea 2000 entrance panel and 2 x Sprint L2
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Door opening transponder red key for entrance panels - Red colour
Door opening transponder red key for entrance panels - Green colour
Door opening transponder red key for entrance panels - Blue colour
Door opening transponder red key for entrance panels - Orange colour
Door opening transponder red key for entrance panels - Grey colour
Door opening transponder red key for entrance panels - Yellow colour
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Buzzer Mosaic - 8 V~ - 2 modules