Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Lead battery - 12 V - 7 Ah
Door opening transponder red key for entrance panels - Red colour
Door opening transponder red key for entrance panels - Green colour
Door opening transponder red key for entrance panels - Blue colour
Door opening transponder red key for entrance panels - Orange colour
Door opening transponder red key for entrance panels - Grey colour
Door opening transponder red key for entrance panels - Yellow colour
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Door opening transponder for Sfera entrance panels, black colour
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing