Emergency lighting keyswitch
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
IP - SMALL ENTRANCE PANEL COMPACT
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.
Video entrance panel with 4.3" display and keypad to make calls and enter access code, with badge reader.
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
Small EP: 4.3" touch display with face recognition and badge reader. From display: make call and enter access code