Transformer for chimes - 230 V / 12 V-8 V
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Electromechanical chime - 230 V~ chime with transformer
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
Comfort radio kit, wireless chime and doorbell, round, dark grey, 100m radio range and 15 melodies
Comfort radio kit, 230V plug-in chime and wireless doorbell, round, white, 100m radio range and 15 melodies
Advanced radio kit, wireless chime and doorbell, white, 200m radio range, Led flash, mp3 customizable melodies
Advanced radio kit, wireless chime and doorbell, Alu finish, 200m radio range, Led flash, mp3 customizable melodies
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies
Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Comfort radio doorbell, white, wireless
Advanced radio doorbell, white, wireless
Standard radio kit, wireless chime and doorbell, white, radio operating range 50m and 32 melodies
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white