Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Transformer for chimes - 230 V / 12 V-8 V
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Electromechanical chime - 230 V~ chime with transformer
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
Comfort radio kit, wireless chime and doorbell, round, dark grey, 100m radio range and 15 melodies
Comfort radio kit, 230V plug-in chime and wireless doorbell, round, white, 100m radio range and 15 melodies
Advanced radio kit, wireless chime and doorbell, white, 200m radio range, Led flash, mp3 customizable melodies
Advanced radio kit, wireless chime and doorbell, Alu finish, 200m radio range, Led flash, mp3 customizable melodies
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies