Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
6 connectors RJ45 Category 5e UTP
6 connectors RJ45 Category 5e FTP
6 connectors RJ45 Category 6 UTP
6 connectors RJ45 Category 6 FTP
6 connectors RJ45 Category 6 STP
6 connectors RJ45 Category 6A UTP
6 connectors RJ45 Category 6A STP
6 connectors RJ45 Category 8 STP
Transformer for chimes - 230 V / 12 V-8 V