Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Key switch Mosaic - 2-position - Ronis key - 2 modules - white
Key switch Mosaic - 3-position - Ronis key - 2 modules - white
Key switch Mosaic-2-position-to be equipped with european key barrel-2 mod-white