Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Flush-mounting frame for dry partitions U34 LED
Flush-mounting box for masonry U34 LED
Vertical Signalling plate U34 LED
Slim flush-mounting frame for dry partitions U34 LED
Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
Slim flush mounting frame URA ONE - for false ceiling/dry partition - aluminium
Decorative frame URA ONE - for surface mounting - white
Decorative frame URA ONE - for surface mounting - aluminium
Flag mounting accessory URA ONE - white
Flag mounting accessory URA ONE - aluminium
Suspension mounting accessory URA ONE - white
Suspension mounting accessory URA ONE - aluminium
Signalling plate URA ONE - vertical transparent plate for evacuation
Flush-mounting frame URA ONE - for vertical signalling plate Cat.No 6 616 64
X-Light 180 vertical plate holder for evacuation label and
Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W