Mobile infrared configuration tool LVS2
Sr universal remote control
Remote control device
Emergency lighting keyswitch
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Logiciel de supervision pour BAES ADR Legrand
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W