Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Emergency lighting keyswitch
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W