Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Emergency lighting keyswitch
Stand alone smoke alarm detector - 85 dB at 3 meters
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
Smart smoke detector
Smart Carbon Monoxide Alarm
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W