Set of 6 locking caps or Swiss standard T13 or T23 outlet + 1 key - for LCS³ PDU
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Power cable IEC 60320 C19 to IEC 60309 16A 2P+E plug, 1.5 meter
Power cable IEC 60320 C19 to IEC 60309 16A 2P+E plug, 3 meter
Set of 6 locking caps for French/German standard outlet + 1 key for LCS³ PDU
Set of 6 locking caps for C13 standard outlet + 1 key for LCS² PDU
Set of 6 locking caps for C19 standard outlet + 1 key for LCS² PDU
Surge protection replacement module for LCS³ PDU
Set of 6 locking caps for British standard outlet + 1 key for LCS³ PDU
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Emergency lighting keyswitch