Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Manipulator for call, lighting control and roller shutters
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Socket outlet Mosaic - German std - 2P ELV screw terminal - 1 mod.antimicrobial
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615
6-way transfer unit Mosaic 6 modules for remote call transfer
Nurse station terminal for Mosaic call system
Mosaic shunt plug for bio-medical alarm waiting to be used with 077150 socket
push-pear for Mosaic call system
Room controller for 3 rooms with Mosaic Call System
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Mosaic 2-module call-only manipulator socket - antimicrobial white
Mosaic clamp to keep the manipulator within easy reach
Socket for Mosaic manipulator 2 modules - antimicrobial white
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016