Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Nurse call software for PC traceability of events with reference 076617
Extension for nurse call door units references 076606 and 076607
Modular nurse call interface for traceability software reference 076618 - 2 modules
Modular interface for nurse call to send information back to the DECT system - 2 modules
Fixing accessory for flag fixing of a nurse call corridor display
Kit Mosaic antibacterial
Kit Mosaic antibacterial