Secondary SCS console for nursing room in addition to the console reference 076609
Nurse station terminal with LCD display
Projecting frame for desks, door units and audio units for renovation
Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial
Inclined plane for fixing console reference 076611 alone on table
Inclined plane for fixing console reference 076611 with a speaker unit on table
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Cable 200M reel halogen free
Cable 500M reel halogen free