Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 10m
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Internal optical SC/APC simplex cord - 2 m
Patch cord fibre optic OS2 singlemode 9/125μm SC/SC duplex 1m
Patch cord fibre optic OS2 singlemode 9/125μm SC/SC duplex 2m
Patch cord fibre optic OS2 singlemode 9/125μm SC/SC duplex 3m
Patch cord fibre optic OS2 singlemode 9/125μm SC/LC duplex 1m
Patch cord fibre optic OS2 singlemode 9/125μm SC/LC duplex 2m
Patch cord fibre optic OS2 singlemode 9/125μm SC/LC duplex 3m
Patch cord fibre optic OS2 singlemode 9/125μm LC/LC duplex 1m
Patch cord fibre optic OS2 singlemode 9/125μm LC/LC duplex 2m
Patch cord fibre optic OS2 singlemode 9/125μm LC/LC duplex 3m