Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Wi-Fi access point for proximity commercial or residential buildings
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
Gigabit managed ethernet PoE switch with 26 RJ45 ports and 2 SFP .
PoE (Power over Ethernet) switch with 10 / 100Mbps, 8 PoE ports and 1 uplink non-POE port and power supply of 24V-100W.
Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n
Switch 6 ports Gigabit PoE with 1 uplink port and 1 SFP fiber port