-
Function
-
With light source
-
Suitable for labelling type
-
Housing material
-
Monitoring equipment
-
Monitoring equipment
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Suitable for standby switching
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Nominal operation time
-
Lamp holder
-
Light distributor
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Material cover
-
Number of poles
-
Height/depth
-
Height/depth
-
Number of poles
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
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
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Pack 1
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
Emergency luminaire URA ONE - standard Non maintained - 1h - 100 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 350 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 100 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 160 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 3h - 100 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 100 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 3h - 100 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 200 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 350 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 200 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 350 lm - LED
Standard luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Standard luminaires U34 LED - 1h duration with opal diffuser - 450 lm
Standard luminaires U34 LED - 3h duration with opal diffuser - 200 lm
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 450 lm
Emergency luminaire URA ONE - standard Non maintained - 1h - 160 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 200 lm - LED