-
Function
-
With light source
-
Suitable for labelling type
-
Housing material
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Nominal operation time
-
Lamp holder
-
Light distributor
-
Type of control gear
-
Lamp type
-
Lamp type
-
Power supply system
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Height/depth
-
Height/depth
-
Number of lighting heads
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
Colour temperature
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
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
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Pack 1
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 100lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 200lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07