-
Function
-
Built-in diameter
-
With light source
-
Housing material
-
Suitable for number of light sources
-
Suitable for labelling type
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for labelling type
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
With pictogram
-
Length
-
Length
-
Suitable for standby switching
-
Suitable for continuous circuit
-
Nominal operation time
-
Mounting method
-
Mounting method
-
Mounting method
-
Outer diameter
-
Nominal operation time
-
Nominal operation time
-
Light distributor
-
Lamp holder
-
Lamp holder
-
Type of control gear
-
Lamp type
-
Lamp type
-
Power supply system
-
Power supply system
-
Battery quality
-
Battery quality
-
Exchangeable control gear
-
Material cover
-
Number of poles
-
Number of poles
-
Height/depth
-
Height/depth
-
Height/depth
-
Number of lighting heads
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
RAL-number housing
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
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
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
Recessed emergency light permanent non permanent 100 lumens 3h autotest
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 3h standard
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard with evac label
X-Light 180 emergency light surface permanent - non perm 70lm 1h std
X-Light 180 emergency light surface permanent - non perm 100lm 1h std
X-Light 180 emergency light surface permanent - non perm 200lm 1h std
X-Light 180 emergency light surface permanent - non perm 100lm 3h std
Recessed emergency light permanent - non perm 100 lumens 1h autotest
X-Light 180 emergency light surface permanent - non perm 100lm 1h autotest
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 1h standard
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07