-
Function
-
Built-in diameter
-
With light source
-
Housing material
-
Suitable for labelling type
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Suitable for labelling type
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
With pictogram
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Nominal operation time
-
Mounting method
-
Suitable for continuous circuit
-
Mounting method
-
Suitable for continuous circuit
-
Nominal operation time
-
Nominal operation time
-
Mounting method
-
Outer diameter
-
Light distributor
-
Lamp holder
-
Lamp holder
-
Type of control gear
-
Lamp type
-
Lamp type
-
Power supply system
-
Power supply system
-
Battery quality
-
Battery quality
-
Exchangeable control gear
-
Material cover
-
Material cover
-
Number of poles
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Number of lighting heads
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
Colour temperature
-
RAL-number housing
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
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
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
Emergency luminaire URA ONE - standard Non maintained - 1h - 70 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 100 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 350 lm - LED
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Emergency luminaire URA ONE - standard Non maintained - 1h - 160 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 200 lm - LED
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
X-Light 180 emergency light surface non permanent 70lm 1h standard
X-Light 180 emergency light surface non permanent 100lm 1h standard with evac label
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 2h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard with evac label
X-Light 360 Recessed emergency lighting non permanent 100 lumens 1h standard
X-Light 180 emergency light surface non permanent 200 lumens 1h autotest
X-Light 180 emergency light surface non permanent 200 lumens 2h autotest
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07