-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
Lightning arrester T2 20KA 2 poles
Lightning arrester T2 40KA 2 poles
T1+T2 8KA 3 poles Surge arrester
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester T1+T2 12.5KA 3 poles+N Neutral on the right +SD
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
T1+T2 12.5KA 4 poles surge arrester