-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
Mounting method
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 3P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
T1+T2 12.5KA 2 poles surge arrester
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
Lightning arrester T2 20KA 2 poles
Lightning arrester T2 20KA 4 poles
T1+T2 8KA 3 poles Surge arrester
T1+T2 surge arrester 8KA 1 pole+N NG