-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
Plug-in replacement modules for T2/40 kA surge arresters (440 V)
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side
Surge arrester T1+T2 12.5KA 1 pole+N Neutral on the right +SD
Lightning arrester T2 40KA 4 poles
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
T1+T2 12.5KA 2 poles surge arrester
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right