-
Regulation type on/off
-
Operation
-
Measuring range
-
Measuring range
-
Regulation type modulating
-
Communications protocol
-
With receiver
-
Adaptive (self-learning)
-
Model
-
Thermal feedback
-
Mounting method
-
Control characteristic
-
Degree of protection (NEMA)
-
Control characteristic
-
Mounting method
-
Suitable for heating
-
With thermal feedback
-
Suitable for heating
-
Number of heater outputs
-
Number of heater outputs
-
Suitable for cooling
-
Type of clock
-
Number of cooler outputs
-
Number of cooler outputs
-
Connection
-
Differential value
-
Connection
-
Adjustable differential
-
Temperature readable
-
With sound indicator
-
Ventilation
-
Ventilation
-
Sensor/feeler type
-
Number of ventilation outputs
-
Sensor/feeler type
-
External sensor
-
Concealed operation
-
Contact type
-
With tap water circuit
-
Clock model
-
Max. contact voltage
-
Overtime switch
-
Max. contact load
-
Optimisation
-
Max. contact load
-
Class of the temperature control
-
Standby power consumption (solstandby)
-
Standby power consumption (solstandby)
-
Suitable for floor heating control
-
Suitable for floor heating control
-
Suitable for district heating control
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
With presence perception
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Weather-dependent control system
-
Number of switching programmes
-
Explosion-proof
-
Remote operation possible
-
Type of power supply
-
Type of power supply
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Standby consumption
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Software Update Duration (years)
Smarther with Netatmo connected flush thermostat white
Smarther with Netatmo connected flush thermostat black
Smarther with Netatmo connected wall thermostat white
Mallia Senses - 1 gang room temperature control unit - Matt Black
Mallia Senses - 1 gang room temperature control unit - Dark Silver
Mallia Senses - 1 gang room temperature control unit - Champagne
Mallia Senses - 1 gang room temperature control unit - Dark Bronze
Mallia Senses - 1 gang room temperature control unit - Matt White
Smart thermostat for Air Conditioning management - flush mounted white
Smart thermostat for Air Conditioning management - flush mounted black
Smart thermostat for Air Conditioning management - wall mounted white