-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-412257-WEB-R.jpg)
Surge arrester 8KA T1+T2 cassette 8KA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412275-LEGRAND.jpg)
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412277-LEGRAND.jpg)
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412283-LEGRAND-1000.jpg)
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right