PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
2-way pull-cord switch Mosaic - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Key fob switch Mosaic - 230 V~ - 50/60 Hz - 2 modules - white
Double pole switch Arteor - 10 AX - 250 V~ - 2 modules - white
1-way double pole switch Arteor - 20 AX - 250 V~ - 1 module - white
1-way double pole switch Arteor - with indicator - 20 AX 250 V~ - 1 mod - white
2-way double pole switch Arteor - 20 AX - 250 V~ - 2 modules - white
1-way double pole switch Arteor - 20 AX - 250 V~ - 2 modules - white
1-way double pole switch Arteor - with indicator - 20 AX 250 V~ - 2 mod -white
1-way double pole switch Arteor-with ind. + WATER HEATER mark.- 20AX-2 mod-white
Double pole switch Arteor - with neon - 45 A 250 V~ - 1-gang - white
Intermediate switch Arteor - 10 AX - 250 V~ - 2 modules - white
Hotel bedroom call indicator - internal control unit - 2 modules - white
Hotel bedroom call indicator - internal control unit - 2 round modules - white
Key fob switch Arteor - 230 V - 2 modules - white
Double pole switch Arteor - 20 AX - 250 V~ - 1 module - red
1-way switch Arteor - 10 AX - 250 V~ - 1 module - red