360° motion sensor - IP55 - 8 m - surface-mounting - PIR technology - blister
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°
PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.587 GHz
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.525 GHz
PIR compact sensor dali
PIR compact sensor 1-10V
PIR mini sensor 1-10V
PIR mid range sensor DALI
PIR mid range sensor 1-10V
PIR mid range sensor 2ch
BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
Surface-mounting box for false ceiling sensors
Surface mounting box Synergy - plastic - 1 gang - 35 mm deep
Surface mounting box Synergy - plastic - 1 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2 gang - 35 mm deep
Surface mounting box Synergy - plastic - 2 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2x1 gang - 35 mm deep