360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER
Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
PIR 360° motion sensor 8m - IP20 - false ceiling mounting
PIR 140° motion sensor - IP42 - surface wall mounting motion
PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
PIR compact sensor dali
PIR compact sensor 1-10V
PIR mini sensor 1-10V
PIR mid range sensor DALI
PIR mid range sensor 1-10V
PIR mid range sensor 2ch
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
Round 15 W wireless charger, 80 mm diameter Aluminium
Round 15 W wireless charger, 80 mm diameter Black