Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
PIR 360° motion sensor 8m - IP20 - false ceiling mounting
PIR 140° motion sensor - IP42 - surface wall mounting motion
PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
PIR compact sensor dali
PIR compact sensor 1-10V
PIR mini sensor 1-10V
PIR mid range sensor DALI
PIR mid range sensor 1-10V
PIR mid range sensor 2ch