RJ45 socket category 6 FTP 2 modules Mosaic white
RJ45 feedthrough socket Arteor - Category 5e FTP - Rear pluggable - 2 modules - white
RJ45 feedthrough socket Arteor - Category 6 FTP - Rear pluggable - 2 modules - white
RJ45 socket controlled access category 5e FTP 2 modules Mosaic white with red shutter
RJ45 socket Soliroc category 6 FTP IP20
RJ45 feedthrough socket Mosaic - Category 6 FTP - Rear pluggable - 2 modules - white
RJ45 feedthrough socket Mosaic - Category 6 FTP - Rear pluggable - 2 modules - aluminium
RJ45 socket with retractable cord 0.9m category 6 FTP 4 modules Mosaic aluminium
RJ45 socket category 5e FTP 1 module Mosaic aluminium
RJ45 socket category 5e FTP 2 modules Mosaic aluminium
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010