KNX connector
KNX cable bus - 1 pair - 500 m
KNX cable bus - 2 pairs - 500m
Radio/KNX interface
KNX 4 inputs interface - flush mounting
KNX 4 inputs interface - din
KNX controller dimming universal rlc din 4 outputs
KNX controller dimming universal rlc din 2 outputs
KNX 1-10v dimming actuator - false ceiling
KNX DALI broadcast dimming actuator - false ceiling
KNX wireless extension control unit - batteryless
KNX line coupler din
KNX power suplly din 640mA
KNX power suplly din 320mA
KNX DALI gateway din 64 ballasts
KNX controller dimming 1-10v din 10 outputs
KNX router IP din
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
KNX dali gateway din 16 groups
KNX controller multi-applications din 20 outputs 18 inputs
KNX controller multi-applications din 20 outputs
KNX controller multi-applications din 16 outputs