Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - champagne
Flush-mounting boxes - for Arteor British standard - 6 modules
Hole saw diam 80
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
Junction box Batibox - with cover and screws - 160x105x40 mm - for dry partition
Junction box Batibox - with cover and screws - 170x170x50 mm - for dry partition
Junction box Batibox - with cover and screws - 230x170x50 mm - for dry partition
Box - plasterboard box 2 mod
Box - plasterboard box 3 mod
Box - plasterboard box 4 mod
Surface mounting box Synergy - plastic - 1 gang - 35 mm deep
Surface mounting box Synergy - plastic - 1 gang - 50 mm deep with cable grip