Two-way switch + push-button Niloé - 10 AX - 6 A -250 V~ -auto. terminals -white
Push-button Niloé - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - white
Push-button Niloé - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - white
Illuminated push-button Niloé -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -white
Push-button Niloé - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - ivory
Push-button Niloé - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - ivory
Illuminated push-button Niloé -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -ivory
Shutter control push-button Niloé - 3 positions for direct motor control - white
Shutter control push-button Niloé - 3 positions for direct motor control - ivory
Dismatic switch Niloé - 15 A - screw terminals - white
Dismatic switch Niloé - 20 A - screw terminals - white
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
Round 15 W wireless charger, 80 mm diameter Aluminium
Round 15 W wireless charger, 80 mm diameter Black