Living Now - bronze bell 230Vac 8VA
Living Now - electronic bell 12Vac/dc
DERIVATEUR
Control indicator Arteor for room management - to be equipped with key cover
Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
Living Now-BUZZER 230VAC 8VA
Single pole relay Mosaic - 2 modules - white
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 10 A - 2 mod - white
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Surface mounting box Synergy - metal - 1 gang - 43 mm deep - with knockout
Surface mounting box Synergy - metal - 2 gang - 43 mm deep - with knockout
Surface mounting box Synergy - plastic - 1 gang - 35 mm deep
Surface mounting box Synergy - plastic - 1 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2 gang - 35 mm deep
Surface mounting box Synergy - plastic - 2 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2x1 gang - 35 mm deep
Surface mounting box Synergy - steel - 2x2 gang - with knockout
Surface mounting box Synergy - steel - 2x2 gang - without knockout
Surface mounting box Synergy - steel - 3x2 gang - with knockout
Surface mounting box Synergy - steel - 3x2 gang - without knockout
Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white
Replacement modules for surge protector Mosaic - 2 modules
Attenuator Arteor - 100 V - 25 W- 2 modules - magnesium
Attenuator Arteor - 100 V - 25 W- 2 modules - white