2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Living Now - bronze bell 230Vac 8VA
Living Now - electronic bell 12Vac/dc
Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
Living Now-BUZZER 230VAC 8VA
Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white
Replacement modules for surge protector Mosaic - 2 modules
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 10 A - 2 mod - white
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Control indicator Arteor for room management - to be equipped with key cover
DERIVATEUR
Single pole relay Mosaic - 2 modules - white
Living Now - BRONZE BELL 12VAC 8VA
Living Now - BUZZER 12VAC 8VA
Attenuator Arteor - 100 V - 25 W- 2 modules - magnesium
Attenuator Arteor - 100 V - 25 W- 2 modules - white
Videoprojector switch Mosaic - 2 modules - white