Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
4-face flush mounting box EcoBatibox - 200 x 200 x 85 mm - dry partitions
Scatole - scatola da incasso 2 posti
Flush mounting boxes
Moulded flush mountbox
Coupler for box 5.3E
living: flush-mounting box for 6 modules
Flush mounting box - universal - for masonry - 1 gang
Flush mounting box Batibox - 4 gang German std - depth 40 mm - dry partitions
Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
Flush mounting box Batibox - 1 gang - depth 58 mm - concrete
Flush mounting box Batibox - 1 gang for 1 Mosaic module - masonry
Flush mounting box Batibox - depth 50 mm - 142 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 213 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 2 x 10 modules - multi-material
Flush mounting box Batibox - square 1 gang depth 40 mm - masonry
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm - masonry