2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
MyHOME dimmer 1-10V - DIN 2 modules
bus SCS multiload dimmer 1x4.3A - 6 DIN modules
Dimmer two channels for managing dimmable LED, CFL, halogen and energy-saving electronic transformers at 110-230V.
Bus SCS dimmer 1/10V - 4 outputs - 10 DIN modules
Bus SCS actuator 4x16A - 6 DIN modules
Bus SCS actuator 8x16A - 10 DIN modules
Actuator with 1 two-way NC relay for single loads.
MyHOME dimmer DALI with 8 independent outputs to control up to 16 ballasts DALI each - DIN 6 modules
Smart Bluetooth configuration gateway for multi-application configuration tool
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Connected lighting micromodule with dimmer option 150w led
Universal dimmer without neutral 2 wires 125W Arteor white
Illuminated sign Arteor - 1 W- 2-state LEDs green/red - 2 modules - soft alu
Illuminated sign Arteor - 1 W- 2-state LEDs green/red - 2 modules - champagne
Illuminated sign Arteor - 0.2 or 1 W- blue LEDs - 2 modules - soft alu