KNX controller dimming universal rlc din 4 outputs
KNX controller dimming universal rlc din 2 outputs
KNX 1-10v dimming actuator - false ceiling
KNX DALI broadcast dimming actuator - false ceiling
ISO card for card reader - contactless
KNX 4 channels control unit without label display
KNX control unit - 1 button / 1 action point - Mosaic - white
KNX control unit - Mosaic - 4 buttons / 4 action points - Mosaic - white
KNX control unit - 2 buttons / 2 action points - Mosaic - white
KNX control unit - 1 buttons / 2 action points - Mosaic - white
KNX control unit - 2 buttons / 4 action points - Mosaic - white
BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
KNX 2x300W universal dimmer - din
KNX controller on-off din 4 outputs 16A
Radio/KNX interface
KNX 4 inputs interface - flush mounting
KNX 4 inputs interface - din
KNX connector
KNX cable bus - 1 pair - 500 m
KNX cable bus - 2 pairs - 500m
KNX line coupler din
KNX power suplly din 640mA
KNX power suplly din 320mA
KNX DALI gateway din 64 ballasts