Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
2 independent relay actuator – for single and double loads.
4 independent relay actuator - for single, double and combined loads.
European standard key barrel - with keys (3) - for key mechanisms
KNX fan coil unit controller 1-10v or on/off 2 pts valves
Connected fan controller 4 speeds 1 module Arteor white
Connected fan controller 4 speeds 1 module Arteor soft aluminium
Connected fan controller 4 speeds 1 module Arteor magnesium
Connected fan controller 4 speeds 1 module Arteor chamapgne
Advanced Zigbee thermal regulator for one heating and or cooling zone
Mallia Senses 1 gang room temperature control unit
Mallia Senses 1 gang room temperature control unit