European standard key barrel - with keys (3) - for key mechanisms
Smart smoke detector
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Smart Carbon Monoxide Alarm
Netatmo Smart Alarm System with Camera
Smart door and window sensors <lt/><gt/>
Plexo emergency push button - yellow - mechanism