Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Flush-mounting box Batibox - with cover for strip light - masonry
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Hole saw diam 80
European standard key barrel - with keys (3) - for key mechanisms
Ring Batibox - for 1 gang box - Ø64 mm - concrete
Fixing accessory Soliroc - for Batibox boxes - 1 gang
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
Flush-mounting box Batik - for Vela/Mosaic - 186x71 mm - 6 modules - masonry
Flush mounting box - for Grid system - 2x2 gang - for 6/8 modules
Flush mounting box - for Grid system - 3x2 gang - for 9/12 modules
Flush mounting box - for Grid system - 3x3 gang - for 18 modules
Flush mounting box - for Grid system - 4x3 gang - for 24 modules