Indicator Grid module Synergy - red neon - white
Indicator Grid module Synergy - green neon - white
Indicator Grid module Synergy - red neon - anthracite
Indicator Grid module Synergy - green neon - anthracite
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm