2-way pull-cord switch Mosaic - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
Key fob switch Mosaic - 230 V~ - 50/60 Hz - 2 modules - white
Energy saving switch Mosaic - 10 AX - 250 V~ - white
Energy saving switch Mosaic - 10 AX - 250 V~ - alu
Socket Mosaic - 2x2P+E - for instal on trunking - auto. term. WIELAND - standard
Touch switch Mosaic - with neutral - 2 modules - white antimicrobial
Programmable time switch Mosaic - 6 A - 250 V~ - 2 modules - white
Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white
Multi-support single socket Mosaic - German std - 2P+E - 2 mod - alu
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035