2-way pull-cord switch Mosaic - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
3-position key-operated pushbutton Soliroc - 6A-230V - IP 54 - with off position
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Key fob switch Mosaic - 230 V~ - 50/60 Hz - 2 modules - white
Replacement blanking plug Soliroc - removed only by drilling - set of 4
Blanking plate Soliroc - 2 mod
TV socket Soliroc - male - IP 20 - 0-2400 MHz
Energy saving switch Mosaic - 10 AX - 250 V~ - white
Energy saving switch Mosaic - 10 AX - 250 V~ - alu
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Surface mounting box Soliroc - 2 gang - 110 x 181 x 45 mm
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white
Socket Mosaic - 2x2P+E - for instal on trunking - auto. term. WIELAND - standard
Touch switch Mosaic - with neutral - 2 modules - white antimicrobial
Programmable time switch Mosaic - 6 A - 250 V~ - 2 modules - white
Socket outlet Soliroc - French - 2P + E - automatic terminals and cover - IP 55
Socket outlet Soliroc - French - 2P + E - automatic terminals no cover - IP 20