Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Rotary dimmer Synergy - 4 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Rotary dimmer Synergy - 1000 W- 100/240 V~ - 50/60 Hz - 1 gang
Rotary dimmer Synergy - 1 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Rotary dimmer Synergy - 2 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Sinergy Sleek Push on/off rotary dimmer - 1000W - Brushed Stainless Steel
Sinergy Sleek universal rotary dimmer (LED & Halogen) - 300W - Brushed Stainless Steel
Sinergy Sleek Push on/off 2-way rotary dimmer - 400W - Brushed Stainless Steel
Sinergy Sleek Push on/off 2 gang 2-way rotary dimmer - 400W - Brushed Stainless Steel
Synergy Sleek Push on/off rotary dimmer - 1000W - Polished Stainless Steel
Synergy Sleek universal rotary dimmer (LED & Halogen) - 300W - Polished Stainless Steel
Synergy Sleek Push on/off 2-way rotary dimmer - 400W - Polished Stainless Steel
Synergy Sleek Push on/off 2 gang 2-way rotary dimmer - 400W - Polished Stainless Steel
Synergy Sleek Push on/off rotary dimmer - 1000W - Glossy gold
Synergy Sleek universal rotary dimmer (LED & Halogen) - 300W - Glossy gold