2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Surface mounting box Synergy - metal - 1 gang - 43 mm deep - with knockout
Surface mounting box Synergy - metal - 2 gang - 43 mm deep - with knockout
Surface mounting box Synergy - plastic - 1 gang - 35 mm deep
Surface mounting box Synergy - plastic - 1 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2 gang - 35 mm deep
Surface mounting box Synergy - plastic - 2 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2x1 gang - 35 mm deep
Surface mounting box Synergy - steel - 2x2 gang - with knockout
Surface mounting box Synergy - steel - 2x2 gang - without knockout
Surface mounting box Synergy - steel - 3x2 gang - with knockout
Surface mounting box Synergy - steel - 3x2 gang - without knockout
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu